??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-2E1A-G10-ZAL/E2L-1M-V1-Y - Modules
Bill of material
VBA-2E1A-G10-ZAL/E2L-1M-V1-Y
Product Picture
MANUID
VBA-2E1A-G10-ZAL/E2L-1M-V1-Y
Short Description
AS-Interface sensor/actuator module VBA-2E1A-G10-ZAL/E2L-1M-V1-Y
EAN
4050143326358
Manufacturer Type Description
VBA-2E1A-G10-ZAL/E2L-1M-V1-Y
Number of inputs
2
Number of outputs
1
Supply voltage type
DC
Width
27.7 mm
Depth
40.5 mm
Height
21.5 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.110
LENGTH
0.154
WIDTH
0.077
DEPTH
0.038
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models