??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-2E-G10-ZAL-1M-2V31-G - Modules
Bill of material
VBA-2E-G10-ZAL-1M-2V31-G
Product Picture
MANUID
VBA-2E-G10-ZAL-1M-2V31-G
Short Description
AS-Interface sensor/actuator module VBA-2E-G10-ZAL-1M-2V31-G
EAN
4050143084104
Manufacturer Type Description
VBA-2E-G10-ZAL-1M-2V31-G
Number of inputs
2
Supply voltage type
DC
Width
27.7 mm
Depth
40.5 mm
Height
21.5 mm
Design of electrical connection
Throughput connection
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.100
LENGTH
0.143
WIDTH
0.071
DEPTH
0.036
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models