??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-2E-G10-ZAJ-1M-V1-W - Modules
Bill of material
VBA-2E-G10-ZAJ-1M-V1-W
Product Picture
MANUID
VBA-2E-G10-ZAJ-1M-V1-W
Short Description
AS-Interface sensor module VBA-2E-G10-ZAJ-1M-V1-W
EAN
4050143029884
Manufacturer Type Description
VBA-2E-G10-ZAJ-1M-V1-W
Number of inputs
2
Supply voltage type
DC
Width
27.7 mm
Depth
40.5 mm
Height
21.5 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.080
LENGTH
0.160
WIDTH
0.075
DEPTH
0.005
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models