??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-2A-G10-E2L-1M-2V1-W - Modules
Bill of material
VBA-2A-G10-E2L-1M-2V1-W
Product Picture
MANUID
VBA-2A-G10-E2L-1M-2V1-W
Short Description
AS-Interface actuator module VBA-2A-G10-E2L-1M-2V1-W
EAN
4050143039760
Manufacturer Type Description
VBA-2A-G10-E2L-1M-2V1-W
Number of outputs
2
Supply voltage type
DC
Width
27.7 mm
Depth
40.5 mm
Height
21.5 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.120
LENGTH
0.167
WIDTH
0.083
DEPTH
0.042
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models