??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
VB RJ45 UaD -VB RJ45 UaD Cat.6A PUR 2.0m
Bill of material
HARTING 09488484745020
Product number of the Manufacturer
09488484745020
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 2 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 2 m
Manufacturer Type Description
VB RJ45 UaD -VB RJ45 UaD Cat.6A PUR 2.0m
Alternative product number
09 48 848 4745 020
Manufacturer Name
HARTING
Delivery Time
56
cable type
Copper cable, (round)
connector connection 1
HARTING VarioBoot RJ45, Preferred directions up/down
connector connection 2
RJ45 8(8), Preferred directions up/down
type of connector connection 1
RJ45 8(8), Preferred directions up/down
type of connector connection 2
RJ45 8(8), Preferred directions up/down
certificate/approval
0
degree of protection
IP20
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD