??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
VB RJ45 UaD -VB RJ45 LaR Cat.6A PUR 5.0m
Bill of material
HARTING 09488485745050
Product number of the Manufacturer
09488485745050
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 5 m
Manufacturer Type Description
VB RJ45 UaD -VB RJ45 LaR Cat.6A PUR 5.0m
Alternative product number
09 48 848 5745 050
Manufacturer Name
HARTING
Delivery Time
70
Product type
VB RJ45 UaD -VB RJ45 LaR Cat.6A PUR 5.0m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models