??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
VB RJ45 UaD - DB RJ45 Cat.6A PUR 20m
Bill of material
HARTING 09488447745200
Product number of the Manufacturer
09488447745200
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 20 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 20 m
Manufacturer Type Description
VB RJ45 UaD - DB RJ45 Cat.6A PUR 20m
Alternative product number
09 48 844 7745 200
Manufacturer Name
HARTING
Delivery Time
70
Product type
VB RJ45 UaD - DB RJ45 Cat.6A PUR 20m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD