??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
VB RJ45 LaR -VB RJ45 LaR FRNC red 0.4m
Bill of material
HARTING 09488585586004
Product number of the Manufacturer
09488585586004
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Flame retardant, Halogen-free, Cable length: 0.4 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Flame retardant, Halogen-free, Cable length: 0.4 m
Manufacturer Type Description
VB RJ45 LaR -VB RJ45 LaR FRNC red 0.4m
Alternative product number
09 48 858 5586 004
Manufacturer Name
HARTING
Delivery Time
70
cable type
Copper cable, (round)
connector connection 1
HARTING VarioBoot RJ45, Preferred directions left/right
connector connection 2
RJ45 8(8), Preferred directions left/right
type of connector connection 1
RJ45 8(8), Preferred directions left/right
type of connector connection 2
RJ45 8(8), Preferred directions left/right
certificate/approval
0
degree of protection
IP20
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型