??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
VB RJ45 LaR -VB RJ45 LaR FRNC grey 1.0m
Bill of material
HARTING 09488585585010
Product number of the Manufacturer
09488585585010
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Flame retardant, Halogen-free, Cable length: 1 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Flame retardant, Halogen-free, Cable length: 1 m
Manufacturer Type Description
VB RJ45 LaR -VB RJ45 LaR FRNC grey 1.0m
Alternative product number
09 48 858 5585 010
Manufacturer Name
HARTING
Delivery Time
70
cable type
Copper cable, (round)
connector connection 1
HARTING VarioBoot RJ45, Preferred directions left/right
connector connection 2
RJ45 8(8), Preferred directions left/right
type of connector connection 1
RJ45 8(8), Preferred directions left/right
type of connector connection 2
RJ45 8(8), Preferred directions left/right
certificate/approval
0
degree of protection
IP20
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models