??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
VB RJ45 LaR -DB RJ45 FRNC grey 0.5m
Bill of material
HARTING 09488587585005
Product number of the Manufacturer
09488587585005
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Flame retardant, Halogen-free, Cable length: 0.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Flame retardant, Halogen-free, Cable length: 0.5 m
Manufacturer Type Description
VB RJ45 LaR -DB RJ45 FRNC grey 0.5m
Alternative product number
09 48 858 7585 005
Manufacturer Name
HARTING
Delivery Time
70
Product type
VB RJ45 LaR -DB RJ45 FRNC grey 0.5m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models