??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
VB RJ45 LaR - DB RJ45 Cat.6A PUR 1.0m
Bill of material
HARTING 09488547745010
Product number of the Manufacturer
09488547745010
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 1 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 1 m
Manufacturer Type Description
VB RJ45 LaR - DB RJ45 Cat.6A PUR 1.0m
Alternative product number
09 48 854 7745 010
Manufacturer Name
HARTING
Delivery Time
126
Product type
VB RJ45 LaR - DB RJ45 Cat.6A PUR 1.0m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
LV
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés