??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
VB RJ45 LaR - DB RJ45 Cat.6A PUR 0.5m
Bill of material
HARTING 09488547745005
Product number of the Manufacturer
09488547745005
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 0.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 0.5 m
Manufacturer Type Description
VB RJ45 LaR - DB RJ45 Cat.6A PUR 0.5m
Alternative product number
09 48 854 7745 005
Manufacturer Name
HARTING
Delivery Time
56
Product type
VB RJ45 LaR - DB RJ45 Cat.6A PUR 0.5m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
LV
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir