??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VB.639-FP-SST - Three-arm knobs
Bill of material
Three-arm knobs VB.639/80-FP-SST-M8
Code
Description
D
80 mm
d6H
mm
L
35 mm
d1
32 mm
d2
18 mm
d3
17 mm
l1
30 mm
l2
25 mm
h
20 mm
C
80 Nm
L
6 J
Weight
g
Previews
3D
Dimension
2D
Download CAD models