??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAZ-T1-FK-G10-4M-PUR-V1-WV4A - Sensor-Actuator Boxes
Bill of material
VAZ-T1-FK-G10-4M-PUR-V1-WV4A
Product Picture
MANUID
VAZ-T1-FK-G10-4M-PUR-V1-WV4A
Short Description
AS-Interface splitter box VAZ-T1-FK-G10-4M-PUR-V1-WV4A
EAN
4050143289066
Manufacturer Type Description
VAZ-T1-FK-G10-4M-PUR-V1-WV4A
Material of the contact basic body
Housing material
Polyester
Width
27.7 mm
Height
22 mm
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.150
LENGTH
0.150
WIDTH
0.150
DEPTH
0.020
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型