??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAZ-T1-FK-G10-4M-PUR-V1-GV4A - Sensor-Actuator Boxes
Bill of material
VAZ-T1-FK-G10-4M-PUR-V1-GV4A
Product Picture
MANUID
VAZ-T1-FK-G10-4M-PUR-V1-GV4A
Short Description
AS-Interface splitter box VAZ-T1-FK-G10-4M-PUR-V1-GV4A
EAN
4050143321476
Manufacturer Type Description
VAZ-T1-FK-G10-4M-PUR-V1-GV4A
Material of the contact basic body
Housing material
Polyester
Width
27.7 mm
Height
22 mm
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.160
LENGTH
0.160
WIDTH
0.090
DEPTH
0.015
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models