??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAZ-T1-FK-G10-2M-PUR-V1-WV4A - Sensor-Actuator Boxes
Bill of material
VAZ-T1-FK-G10-2M-PUR-V1-WV4A
Product Picture
MANUID
VAZ-T1-FK-G10-2M-PUR-V1-WV4A
Short Description
AS-Interface splitter box VAZ-T1-FK-G10-2M-PUR-V1-WV4A
EAN
4050143221486
Manufacturer Type Description
VAZ-T1-FK-G10-2M-PUR-V1-WV4A
Material of the contact basic body
Housing material
Polyester
Width
27.7 mm
Height
22 mm
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.110
LENGTH
0.075
WIDTH
0.075
DEPTH
0.005
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型