??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAZ-2T2-FK-G10-V1 - Sensor-Actuator Boxes
Bill of material
VAZ-2T2-FK-G10-V1
Product Picture
MANUID
VAZ-2T2-FK-G10-V1
Short Description
AS-Interface splitter box VAZ-2T2-FK-G10-V1
EAN
4050143034765
Manufacturer Type Description
VAZ-2T2-FK-G10-V1
Material of the contact basic body
Housing material
Polyester
Width
27.7 mm
Height
21.5 mm
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.050
LENGTH
0.041
WIDTH
0.068
DEPTH
0.030
Customs tariff number
8536 6990 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models