??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAZ-2T1-FK-G10-V1-V4A - Sensor-Actuator Boxes
Bill of material
VAZ-2T1-FK-G10-V1-V4A
Product Picture
MANUID
VAZ-2T1-FK-G10-V1-V4A
Short Description
AS-Interface splitter box VAZ-2T1-FK-G10-V1-V4A
EAN
4050143152049
Manufacturer Type Description
VAZ-2T1-FK-G10-V1-V4A
Material of the contact basic body
Housing material
Polyester
Width
27.7 mm
Height
22 mm
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.040
LENGTH
0.037
WIDTH
0.027
DEPTH
0.020
Customs tariff number
8536 6990 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models