??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAZ-2T1-FK-G10-1M-PUR-V1-W - Sensor-Actuator Boxes
Bill of material
VAZ-2T1-FK-G10-1M-PUR-V1-W
Product Picture
MANUID
VAZ-2T1-FK-G10-1M-PUR-V1-W
Short Description
AS-Interface splitter box VAZ-2T1-FK-G10-1M-PUR-V1-W
EAN
4050143319862
Manufacturer Type Description
VAZ-2T1-FK-G10-1M-PUR-V1-W
Material of the contact basic body
Housing material
Polyester
Width
27.7 mm
Height
22 mm
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.080
LENGTH
0.134
WIDTH
0.067
DEPTH
0.034
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD