??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAW21 - Open And Closed Energy Chains
Bill of material
VAW21-204-R38-N6-A-VDW21
Code
VAW21
Type
Open And Closed Type
Open Mode
Outer Diameter Open
Number Of Cavities
Single Cavity
Beam
Bridge Type
Material
Nylon 6+ Glass 20%
Color
Black
Allowable Temperature
-10¡æ~+80¡æ
Smoldering Level
UL94-HB
Specifications
Bending Radius R
mm
Number Of Links N
Installation Direction
Connector
VDW21
Drag Chain Pitch P
mm
Drag Chain Width F
mm
Drag Chain Outer Width E
mm
Drag Chain Inside High G
mm
Drag Chain Outer High T
mm
Y
mm
C
mm
Maximum cable diameter
mm
Free Spacing
mm
Maximum travel
m
Maximum Load
kg/m
Weight
kg/m
DDD
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models