??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Pentair STA-RITE
Description
VARIO 1-20 MULTINOX VE+
Bill of material
VARIO 1-20 MULTINOX VE+ 6-30(architecture_200)
LOG Destination
Level of Geometry
Type
P/N
kW (V)
Voltage
1 ~ 230
Frequency
50
Company
Pentair STA-RITE
IP
IP 44
Manifold diameter
2"
Manifold diameter
2"
Connection type
Filettato GAS
Product name and definition
VARIO 1/20 VARIABLE SPEED BOOSTER SET , composed of the parallel installation of two inverters integrated directly on the motor of each installed electric pump
Bill of material
Pump model
No. pumps
2
Model
MULTINOX-VE+
Performances Q = m3/h
Performances H = m
L1
580 mm
L2
70 mm
L3
530 mm
L4
670 mm
P1
90 mm
P2
485 mm
P3
420 mm
P4
450 mm
P5
635 mm
H1
mm
H2
65 mm
H3
800 mm
H4
mm
D1
2" Inch
D2
2" Inch
Weight
kg
Previews
3D
2D
Download CAD models