??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Pentair STA-RITE
Description
VARIO 1-20/MULTI EVO E
Bill of material
VARIO1-20/Multi EVO-E 5-40
LOG Destination
Level of Geometry
Type
P/N
kW (V)
Voltage
1 ~ 230
Frequency
50
Company
Pentair STA-RITE
IP
IP 55
Manifold diameter
Manifold diameter
Connection type
Filettato GAS
Product name and definition
VARIO 1/20 VARIABLE SPEED BOOSTER SET , composed of the parallel installation of two inverters integrated directly on the motor of each installed electric pump
Bill of material
Pump model
No. pumps
2
Model
Multi EVO-E
Performances Q = m3/h
Performances H = m
L1
560 mm
L2
15 mm
L3
510 mm
L4
540 mm
P1
mm
P2
mm
P3
390 mm
P4
420 mm
P5
mm
H1
mm
H2
mm
H3
mm
D1
D2
Weight
kg
Previews
3D
2D
Download CAD models