??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAR01_21 - 3D Motion Type Towline (Outer Diameter D43/65/81)
Bill of material
VAR01-D43-R58-N1
Code
Type
Three-Dimensional Motion
Open Mode
Open On Both Sides
Number Of Cavities
Double Chamber
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40℃~80℃
Flame Retardant Grade
UL94-V2
Suitable For Drag Chain Outer Diameter
Bending Radius
Number Of Chain Nodes
Pitch
Inner High d1
Inner Height d2
Cable Diameter d3
Cable Diameter d4
Connector (Connector At Both Ends)
Connector (Intermediate Connector)
Weight
kg/m
Website Link
Website
Previews
3D
Dimension
2D
Download CAD models