??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Azolgas
Description
VAM 300 V1 - GAS SPRINGS - Speed Control
Bill of material
VAM 300 050 V1
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Flanges
Connection systems
Connector
Tube
Compression Rate
Initial Force (150 bar)
300 daN
Initial Intermediate Forces (150 bar)
300 daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
300 daN
Rod length
mm
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
45 mm
Total length
mm
Safety Stroke
2 mm
Cylinder length
mm
Ø Rod
16 mm
VMAX
0.5 m/s
Weight
kg
Vol
l
Max. pressure
150 bar
Filling thread
G1/8"
Adapter filling connection
18 CG 1-Q
Product name
SPEED CONTROL
Series
VAM
Info Link
PDF data sheet
Previews
3D
Dimension
2D
Download CAD models