카탈로그: SVS Automation
생성됨: 18.09.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SVS Automation
GS2A09()
SVS Automation
Accessories
Powered by
CAD모델 선택
{svs_automation/zubehoer/geraetedosen.prj},{NB=GS2A09()},{GERAETEDOSE=mit Kabeleingang und Profildichtung zwischen Spule und Gerätedose in NBR},{ANSCHLUSSBILD=A},{ELBESCHALTUNG=},{ZULANSCHLUSS=},{AP=2 = 2 + PE},{INFO=Produktinformation}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SVS Automation
Description
valve connectors with cable entry
Bill of material
GS2A09()
Order code
GS2A09
connector G
With cable entry and profile seal between coil and connector in NBR
interface
A = DIN 43650A
C = DIN 43650C
D = similar to DIN 43650 B but industrial type
A = DIN 43650A
C = DIN 43650C
D = similar to DIN 43650 B but industrial type
electrical wiring
without
D = protecting diode
L = LED + Varistor
R = rectifier + varistor
Y = voltage reduction to a value <40 % after 0,6 seconds + LED light diode
without
D = protecting diode
L = LED + Varistor
R = rectifier + varistor
Y = voltage reduction to a value <40 % after 0,6 seconds + LED light diode
supply voltage
0-250
0-250
V
number of contacts
2 = 2 + PE
cable entry
09 = PG 9
Kind of current
AC, DC
colour
S = black
Info
Product information
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성