??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Switches VS-V-PM / EM-ST - VS-V-EM-ST
Bill of material
SCHMALZ 10.06.02.00457 VS-V-EM-ST
Name
10_06_02_00457
NNCUSTOM
VS-V-EM-ST
NTCUSTOM
Vakuum-/Druckschalter (elektromech)
NBCUSTOM
VS-V-EM-ST
LINACUSTOM
VS-V-EM-ST
Order number
10.06.02.00457
B
19.8 mm
d3
4.2 mm
G2
M5-IG
H
36.1 mm
L
58 mm
X1
41 mm
Bauart
Elektromechanisch
Überdrucksicherheit
6 bar
Wiederholgenauigkeit
± 3% vom Messbereich
Hysterese
Fest: 60...80 mbar
Schaltfrequenz
1 Hz
Weight
33 g
Previews
3D
Dimension
2D
Download CAD models