??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAK01_02 - German drag chain wave type dust-free and silent type
Bill of material
VAK01-2868-R55-L300-VDK01
Code
Type
Wave Type, Dustless Mute Type
Open method
Zipper Fashion
Inner High
mm
Number of cavities
Single Cavity
Material
Engineering Plastic
Color
White
Allowable Temperature
10°C~50°C
Dust-Free Grade
ISO Class1
Flame Retardant Grade
UL94-HB
Use
Specifications
mm
Bending Radius
55 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Connector
Pitch Of Drag Chain
7 mm
Inner Height Of Drag Chain
28 mm
Cable Carry External Height
40 mm
Inner Width Of Drag Chain
68 mm
Outside Width Of Towing Chain
95 mm
Actual Installation Height
mm
Theoretical installation size
mm
Theoretical installation size
mm
Theoretical installation size
mm
Maximum Cable Diameter
20 mm
Maximum Overhead Length
m
Weight
0.54 kg/m
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models