??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAJ21_22 - Drag Chain ¡¤ E2/000 Medium
Bill of material
VAJ21-F50-R75-N1-VDJ21
Code
Type
E2/000 Medium Type
Inner High
35
Opening Direction
Number Of Cavities
Single Cavity
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40¡æ~120¡æ
Smoldering Level
UL94-V2
Accessories
Connector
Inner Width F
mm
Bending Radius R
mm
Number Of Links N
Connector
Pitch P
56 mm
Maximum cable diameter
32 mm
Inner High B
35 mm
Outer Height C
50 mm
Outer Width E
66 mm
Actual installation height HF
235 mm
H
200 mm
D
184 mm
K
350 mm
Weight
1.17 kg/m
H2
150 mm
D2
375 mm
K2
235 mm
Website
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models