??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAH41 - Drag Chain¡¤E2 Mini Type
Bill of material
VAH41-F10-R18-N1-VDH41
Code
VAH41
Type
E2 Miniature
Inner High
10.5
Opening Direction
Can Not Be Opened
Number Of Cavities
Single Cavity
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40¡æ~120¡æ
Smoldering Level
UL94-V2
Inner Width F
mm
Bending Radius R
mm
Number Of Links N
Connector
Pitch P
20 mm
Maximum cable diameter
8 mm
Inner High B
10.5 mm
Outer Height C
15 mm
Outer Width E
16.5 mm
Actual installation height HF
61 mm
H
51 mm
D
56 mm
K
100 mm
Weight
0.14 kg/m
Website
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models