??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAH31 - Drag Chain¡¤E2 Mini Type
Bill of material
VAH31-F20-R18-N1-VDH31
Code
VAH31
Type
E2 Miniature
Inner High
10(1)
Opening Direction
Can Not Be Opened
Number Of Cavities
Single Cavity
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40¡æ~120¡æ
Smoldering Level
UL94-V2
Inner Width F
mm
Bending Radius R
mm
Number Of Links N
Connector
Pitch P
20 mm
Maximum cable diameter
8 mm
Inner High B
10 mm
Outer Height C
12 mm
Outer Width E
24 mm
Actual installation height HF
58 mm
H
48 mm
D
54 mm
K
100 mm
Weight
0.08 kg/m
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models