??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
VAF16 - VISE AF16
Bill of material
81784 1
Identnr
description
WITTE-VISE AF16
AF
16 mm
A
80.000 mm
B
32.000 mm
C
32.000 mm
D
mm
E
16.000 mm
F
M12x0,5 mm
WEIGHT
135.000 g
INFO
Witte Katalog
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
Previews
3D
Dimension
2D
Download CAD models