??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAD11_12 - Drag Chain¡¤300 Series¡¤Convenient Type
Bill of material
VAD11-F75-R75-N1-VDD11
Code
Type
300 Series Cable Carriers
Opening Direction
Number Of Cavities
Single Cavity Double Chamber
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40¡æ~+80¡æ
Smoldering Level
UL94-V2
Accessories
Connector
Inner Width F
mm
Drag Chain Width G
0 mm
Bending Radius R
mm
Number Of Links N
Connector
Actual installation height reference HF
215 mm
htol
+5/0 mm
D
150 mm
K
400 mm
Actual installation height HF
255 mm
Outer Width E
95 mm
Pitch P
67 mm
Maximum cable diameter
35 mm
Maximum overhead load
8 kg/m
Maximum overhead length
2.25 m
Weight
1.60 kg/m
Network Station
webxxx
Previews
3D
Dimension
2D
Download CAD models