??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Vacuum plate – square - -
Bill of material
294000
Order No.
294000
Interface fitted
SWA 39 mm
Max. suction area
100x100 mm
width
59 mm
width
110 mm
height
64 mm
Length
75 mm
Length
110 mm
Description
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models