??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAC61_62 - Cable Carriers¡¤200 Series¡¤Convenient Type
Bill of material
VAC61-F37-R55-N1-VDC61
Code
Type
200 Series Cable Carriers
Opening Direction
Number Of Cavities
Single Cavity Double Chamber
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40¡æ~+80¡æ
Smoldering Level
UL94-V2
Accessories
Connector
Inner Width F
mm
Drag Chain Width G
37 mm
Bending Radius R
mm
Number Of Links N
Connector
Actual installation height reference HF
145 mm
htol
+4/0 mm
D
125 mm
K
276 mm
Actual installation height HF
185 mm
Outer Width E
94.4 mm
Pitch P
46 mm
Maximum cable diameter
20 mm
Maximum overhead load
2 kg/m
Maximum overhead length
1.75 m
Weight
0.79 kg/m
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models