??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAC41_42 - Cable Carriers¡¤14 Series¡¤Convenient Type
Bill of material
VAC41-F15-R28-N1-VDC41
Code
Type
14 Series Cable Carriers
Opening Direction
Number Of Cavities
Single Cavity
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40¡æ~+80¡æ
Smoldering Level
UL94-V2
Accessories
Connector
Inner Width F
mm
Bending Radius R
mm
Number Of Links N
Connector
Actual installation height reference HF
82 mm
D
71 mm
K
150 mm
Actual installation height HF
92 mm
Outer Width E
27 mm
Pitch P
30.5 mm
Maximum cable diameter
13 mm
Maximum overhead load
0.5 kg/m
Maximum overhead length
0.65 m
Weight
0.31 kg/m
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models