??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
RCM
Description
VAA110 - Steel prismatic guide
Bill of material
VAA110. 200 x 120 x 47
Code
W
mm
L
120 mm
T
47 mm
W1
25 mm
W2
mm
W3
mm
W4
50 mm
W5
mm
L1
90 mm
T1
25 mm
T2
13 mm
R
3.5 mm
H
65 mm
D
10 mm
D1
13 mm
D2
20 mm
Previews
3D
2D
Download CAD models