??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAA-4E4A-KE5-ZEJQ/E2L - Modules
Bill of material
VAA-4E4A-KE5-ZEJQ/E2L
Product Picture
MANUID
VAA-4E4A-KE5-ZEJQ/E2L
Short Description
AS-Interface sensor/actuator module VAA-4E4A-KE5-ZEJQ/E2L
EAN
4050143046553
Manufacturer Type Description
VAA-4E4A-KE5-ZEJQ/E2L
Number of inputs
4
Number of outputs
4
Supply voltage type
DC
Width
18.9 mm
Depth
124 mm
Height
100 mm
Design of electrical connection
Push In connection
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.150
LENGTH
0.047
WIDTH
0.045
DEPTH
0.005
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models