??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAA-4E4A-KE1-Z/E2 - Modules
Bill of material
VAA-4E4A-KE1-Z/E2
Product Picture
MANUID
VAA-4E4A-KE1-Z/E2
Short Description
AS-Interface sensor/actuator module VAA-4E4A-KE1-Z/E2
EAN
4050143017799
Manufacturer Type Description
VAA-4E4A-KE1-Z/E2
Number of inputs
4
Number of outputs
4
Supply voltage type
DC
Width
22.5 mm
Depth
99.6 mm
Height
48.5 mm
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.120
LENGTH
0.155
WIDTH
0.061
DEPTH
0.048
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models