??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAA-4E4A-G16-ZEJ/E2L - Modules
Bill of material
VAA-4E4A-G16-ZEJ/E2L
Product Picture
MANUID
VAA-4E4A-G16-ZEJ/E2L
Short Description
AS-Interface sensor/actuator module VAA-4E4A-G16-ZEJ/E2L
EAN
4050143018826
Manufacturer Type Description
VAA-4E4A-G16-ZEJ/E2L
Number of inputs
4
Number of outputs
4
Supply voltage type
DC
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.140
LENGTH
0.100
WIDTH
0.040
DEPTH
0.030
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models