??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAA-4E4A-G12-ZAJ/EA2L - Modules
Bill of material
VAA-4E4A-G12-ZAJ/EA2L
Product Picture
MANUID
VAA-4E4A-G12-ZAJ/EA2L
Short Description
AS-Interface sensor/actuator module VAA-4E4A-G12-ZAJ/EA2L
EAN
4050143020539
Manufacturer Type Description
VAA-4E4A-G12-ZAJ/EA2L
Number of inputs
4
Number of outputs
4
Supply voltage type
DC
Width
57.4 mm
Depth
151.6 mm
Height
35 mm
Design of electrical connection
Throughput connection
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.290
LENGTH
0.069
WIDTH
0.156
DEPTH
0.050
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir