??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAA-4E4A-G11-ZAJ/EA2L-FV1 - Modules
Bill of material
VAA-4E4A-G11-ZAJ/EA2L-FV1
Product Picture
MANUID
VAA-4E4A-G11-ZAJ/EA2L-FV1
Short Description
AS-Interface sensor/actuator module VAA-4E4A-G11-ZAJ/EA2L-FV1
EAN
4050143082926
Manufacturer Type Description
VAA-4E4A-G11-ZAJ/EA2L-FV1
Number of inputs
4
Number of outputs
4
Supply voltage type
DC
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.240
LENGTH
0.085
WIDTH
0.090
DEPTH
0.070
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models