??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAA-4E2A-G1-ZE/P-S - Modules
Bill of material
VAA-4E2A-G1-ZE/P-S
Product Picture
MANUID
VAA-4E2A-G1-ZE/P-S
Short Description
AS-Interface pneumatic module VAA-4E2A-G1-ZE/P-S
EAN
4050143014170
Manufacturer Type Description
VAA-4E2A-G1-ZE/P-S
Number of inputs
2
Number of outputs
2
Supply voltage type
DC
Width
45 mm
Depth
102 mm
Height
60 mm
Design of electrical connection
Throughput connection
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.250
LENGTH
0.082
WIDTH
0.118
DEPTH
0.053
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models