??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAA-4E-G4-ZE - Modules
Bill of material
VAA-4E-G4-ZE
Product Picture
MANUID
VAA-4E-G4-ZE
Short Description
AS-Interface sensor module VAA-4E-G4-ZE
EAN
4050143018284
Manufacturer Type Description
VAA-4E-G4-ZE
Number of inputs
4
Supply voltage type
DC
Width
45 mm
Depth
102 mm
Height
51 mm
Design of electrical connection
Throughput connection
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.190
LENGTH
0.104
WIDTH
0.073
DEPTH
0.068
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models