??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
V890-1ZX1-A1
Bill of material
V890-1ZX1-A1
Part Number
V890-1ZX1-A1
Description
MagJack 1000BaseT, 1X1, Y/OG, Vertical, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
1X1
Height Profile
Standard
Port Configuration
Vertical
LED
Yes
LED Type
Y/OG
Operating Temperature
0 to 70 °C
EMI Tabs
No
PoE Rating
N/A
Previews
3D
2D
Download CAD models