??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V45-G-ABG - Field Connectors
Bill of material
V45-G-ABG
Product Picture
MANUID
V45-G-ABG
Short Description
Male connector, field-attachable V45-G-ABG
EAN
4050143431236
Manufacturer Type Description
V45-G-ABG
min. ambient temperature
-40 °C
max. ambient temperature
85.00 °C
Number of content units per order unit
1
Country of origin
CN
WEIGHT
0.040
LENGTH
0.117
WIDTH
0.058
DEPTH
0.029
Customs tariff number
8536 6990 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models