??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V3S-WM-MQ - Field Connectors
Bill of material
V3S-WM-MQ
Product Picture
MANUID
V3S-WM-MQ
Short Description
Male connector, field-attachable V3S-WM-MQ
EAN
4050143032938
Manufacturer Type Description
V3S-WM-MQ
min. ambient temperature
-25 °C
Degree of soiling
3
Contact design
Pole number
3
Material of the contact coat
Au
Material of the contact
Brass
max. ambient temperature
70.00 °C
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.010
LENGTH
0.087
WIDTH
0.044
DEPTH
0.022
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model