??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V3S-WM - Field Connectors
Bill of material
V3S-WM
Product Picture
MANUID
V3S-WM
Short Description
Male connector, field-attachable V3S-WM
EAN
4050143032990
Manufacturer Type Description
V3S-WM
min. ambient temperature
-40 °C
Degree of soiling
3
Contact design
Pole number
3
Material of the contact coat
Au
Material of the contact
Brass
max. ambient temperature
85.00 °C
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.010
LENGTH
0.084
WIDTH
0.042
DEPTH
0.021
Customs tariff number
8536 6990 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models