??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V3S-GM-Q4 - Field Connectors
Bill of material
V3S-GM-Q4
Product Picture
MANUID
V3S-GM-Q4
Short Description
Male connector, field-attachable V3S-GM-Q4
EAN
4050143042708
Manufacturer Type Description
V3S-GM-Q4
min. ambient temperature
-25 °C
Degree of soiling
3
Contact design
Pole number
3
Material of the contact coat
Nickel/gold
Material of the contact
Bronze
max. ambient temperature
80.00 °C
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.010
LENGTH
0.075
WIDTH
0.015
DEPTH
0.015
Customs tariff number
8536 6990 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models