??
Catalog navigation
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
Jacob
Description
V362-9xxx-zz - Blanking plug
Bill of material
V362-9005-05
Article No.
Size
xx
Height
mm
Diameter outside
mm
Unit weight
g
Material blanking plug
PA6 V0
Color
Orange
Packaging Unit
50 PCS
Temperature range
-40 °C
Temperature range
100 °C
Previews
3D
Размер
2D
Сваляне на CAD модели