??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V35-G - Field Connectors
Bill of material
V35-G
Product Picture
MANUID
V35-G
Short Description
Female connector, field-attachable V35-G
EAN
4050143097548
Manufacturer Type Description
V35-G
min. ambient temperature
-40 °C
Degree of soiling
1
Contact design
Pole number
5
Material of the contact coat
Au
Material of the contact
Bronze
max. ambient temperature
85.00 °C
Design of electrical connection
plug-in connector others
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.010
LENGTH
0.084
WIDTH
0.019
DEPTH
0.015
Customs tariff number
8536 6990 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD